IESNA:LM-63-2002
[TEST]P949280
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12042
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1319.2 1440.9 1573.2 1713.8 1835.4 1937.3 2014.6 2059.8 2067.2 2045
2022 2020.3 2034.3 2064.7 2136.2 2314.6 2757.6 3422.6 4015.2 4470.6
4820.7 5151.1 5449.5 5729.8 5918 5646.8 4570.9 3197.4 2211 1486.9
627.1 198.9 94.5 41.1 13.2 0 0
1319.2 1443.3 1583.1 1718.7 1841.2 1943.1 2025.3 2070.5 2077.1 2057.3
2031.9 2031 2041.7 2073 2146.1 2285.8 2667.2 3315.7 3976.6 4448.4
4812.5 5179.1 5459.4 5733.9 5936.9 5761.9 4765.7 3402.9 2317.1 1542
667.4 216.2 110.1 48.5 17.3 0 0
1319.2 1441.7 1577.3 1708 1824.7 1921.7 1996.5 2043.4 2048.3 2031
2012.1 2008.8 2020.3 2051.6 2121.4 2252.1 2562 3146.4 3804 4315.2
4693.3 5091.1 5468.4 5814.5 6107.1 6190.9 5520.2 4295.5 2898.2 1882.3
871.3 343.6 193.2 106.9 49.3 16.4 0
1319.2 1431.8 1557.6 1682.5 1787.7 1877.3 1948.8 1985.8 1998.2 1990.8
1976.8 1975.1 1985 1999.8 2040.9 2123.9 2265.3 2590.8 3146.4 3784.2
4351.4 4878.3 5415.8 5922.1 6406.3 6784.4 7040 7060.5 6618.3 5250.6
2950.8 1056.2 424.1 226.9 104.4 23.8 0
1319.2 1415.4 1526.4 1640.6 1740.1 1824.7 1892.1 1937.3 1957.9 1962.8
1962 1966.9 1980.9 1994 2020.3 2080.4 2185.6 2344.2 2640.9 3142.3
3797.4 4496.9 5200.5 5932.8 6537 7107.4 7667.1 8292.6 8780 8421.7
6662.7 3670 1444.2 646.1 272.9 27.9 0
1319.2 1406.4 1504.2 1602.8 1693.2 1776.2 1843.6 1896.2 1925 1945.6
1960.3 1984.2 2020.3 2049.1 2076.2 2119 2210.2 2356.5 2580.1 2853.8
3257.4 3785.9 4387.6 5033.6 5700.2 6439.1 7264.4 8233.5 9568.3 10361.5
9479.5 7125.5 3875.5 1382.5 343.6 19.7 0
1319.2 1401.4 1497.6 1597 1685 1768 1839.5 1891.3 1922.5 1942.3
1962.8 1986.6 2021.2 2051.6 2083.6 2131.3 2220.1 2363.9 2589.1 2879.3
3266.4 3784.2 4371.9 5004.8 5684.6 6431.7 7275.1 8295.1 9566.7 10313.8
9350.5 6989 3856.6 1410.5 339.5 22.2 0
1319.2 1385 1463.9 1550.2 1633.2 1713.8 1786.1 1846.9 1890.5 1924.2
1959.5 2002.3 2049.1 2088.6 2127.2 2182.3 2271 2408.3 2612.2 2890
3243.4 3675.8 4194.4 4792 5467.6 6227.9 7058.1 7954.8 9056.2 9897.9
8747.2 5462.7 2478.2 843.3 200.6 17.3 0
1319.2 1374.3 1433.5 1501.7 1575.7 1650.5 1724.4 1789.4 1848.6 1900.3
1954.6 2006.4 2055.7 2099.3 2148.6 2220.1 2322.8 2481.5 2719.8 3045.3
3476 3989.7 4585.6 5236.6 5899.1 6596.1 7312.1 8072.4 8828.5 9083.3
8070.7 5409.2 2326.9 697.8 281.1 78.1 0
1319.2 1355.4 1398.1 1447.5 1509.1 1576.5 1642.3 1710.5 1772.9 1836.2
1900.3 1958.7 2008 2060.6 2116.5 2183.1 2286.7 2452.7 2709.1 3083.1
3569.7 4131.1 4732 5341 5947.6 6556.7 7183.8 7784.7 8058.4 7536.4
5934.5 2977.1 803.9 304.9 166 46 0
1319.2 1335.7 1357 1391.6 1437.6 1487.7 1547.7 1606.1 1669.4 1728.6
1797.6 1864.2 1929.9 1999 2070.5 2156 2273.5 2456 2730.5 3140.7
3679 4317.7 4934.2 5465.1 5924.6 6359.4 6712.9 6796.7 6369.3 5203.8
3246.7 1186.9 238.4 73.2 25.5 9 0
1319.2 1325.8 1334.8 1361.1 1399 1440.9 1491 1542.8 1598.7 1658.7
1722.8 1788.6 1860.9 1934.9 2017.1 2115.7 2244.7 2434.6 2700.9 3065.9
3554.9 4122.1 4642.4 4966.2 5115 5142.1 5032 4683.5 4044.8 3101.2
1825.5 621.4 141.4 40.3 11.5 4.9 0
1319.2 1312.7 1313.5 1327.4 1352.9 1384.2 1422 1462.2 1502.5 1540.3
1582.3 1620.9 1666.1 1709.7 1757.3 1814.9 1899.5 2032.7 2243.1 2549.7
2943.4 3342.9 3618.2 3656.8 3436.6 3027.2 2442 1714.6 977.3 447.1
191.5 72.3 27.1 10.7 4.9 0.8 0
1319.2 1289.6 1272.4 1262.5 1254.3 1239.5 1214 1173.7 1120.3 1057
984.7 908.3 831.8 763.6 711 672.4 644.4 633.7 688.8 816.2
957.6 1073.5 1066.9 879.5 616.5 411 284.4 198.1 132.3 82.2
51.8 32.9 16.4 6.6 1.6 0 0
1319.2 1268.3 1228.8 1179.5 1108.8 1020.9 917.3 801.4 678.1 557.3
469.3 423.3 413.4 417.5 431.5 443.9 453.7 454.5 443.9 421.7
397 372.3 346 317.3 279.5 232.6 181.7 130.7 97.8 71.5
46 27.1 10.7 4.1 1.6 0 0
1319.2 1249.4 1178.7 1084.1 954.3 812.1 663.3 531.8 456.2 430.7
417.5 406 397 388 383 379.7 375.6 366.6 346.9 318.1
289.3 260.6 232.6 200.6 168.5 140.6 120 101.9 80.6 55.1
27.9 14 6.6 2.5 0 0 0
1319.2 1230.5 1131 979.8 812.1 641.9 508 457 442.2 429.9
417.5 405.2 392.9 380.6 362.5 341.9 318.1 290.1 259.7 230.1
202.2 177.5 157.8 142.2 127.4 113.4 98.6 78.1 53.4 36.2
23.8 13.2 5.8 2.5 0 0 0
1319.2 1218.9 1083.3 906.6 707.7 540 471.8 457.8 444.7 430.7
419.2 405.2 390.4 372.3 349.3 320.6 289.3 257.3 223.6 190.7
163.6 146.3 134 122.5 110.1 97.8 83.8 66.6 52.6 41.9
30.4 19.7 6.6 0.8 0 0 0
1319.2 1202.5 1037.3 827.7 622.2 500.6 473.4 460.3 447.1 433.2
420.8 407.7 392.1 370.7 341.9 311.5 274.5 237.5 197.3 168.5
149.6 138.1 129 119.2 108.5 95.3 78.9 64.9 54.2 42.7
31.2 19.7 5.8 0 0 0 0
1319.2 1200.9 1022.5 797.3 589.3 495.6 478.4 464.4 450.4 437.3
424.1 409.3 393.7 370.7 342.8 305.8 263.8 221.9 187.4 161.1
144.7 134 124.1 113.4 101.1 85.5 68.2 56.7 46 35.3
23.8 13.2 3.3 0 0 0 0
1319.2 1200.9 1011.8 780.9 575.4 495.6 481.7 467.7 452.1 437.3
424.1 410.2 394.5 374 347.7 311.5 267.1 222.7 184.9 157
140.6 130.7 120.8 109.3 95.3 75.6 58.4 48.5 39.5 29.6
18.9 7.4 0.8 0 0 0 0
1319.2 1205 1016.7 783.3 575.4 495.6 481.7 467.7 452.9 438.9
424.9 411 396.2 376.5 350.1 309.9 265.5 219.5 181.7 154.5
139.7 129.9 119.2 108.5 93.7 70.7 55.1 46 36.2 26.3
16.4 5.8 0 0 0 0 0
